IESNA:LM-63-2002
[TEST]P949708
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB4B-850-U-SL2
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](4) 80 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II SPILL LIGHT ELIMINATOR OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]21456
TILT=NONE
104 -1 1 37 22 1 1 1 1 0
1 1 147
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 79
85 90 95 105 115 125 135 145 155 165
175 180
4307.1 4309.4 4300.3 4281 4168.6 4051.7 4032.4 4125.5 4341.1 4628.3
4975.6 5375.1 5796.1 6103.7 6339.8 6573.6 6786.9 6915.2 6959.4 6911.8
6671.2 6238.8 5686 4809.9 3531.9 2056.5 1596.9 1460.7 1298.4 1057.8
812.6 631 473.3 296.2 169.1 68.1 0
4307.1 4288.9 4279.8 4267.4 4158.4 4039.2 4022.2 4106.2 4313.9 4610.1
4948.3 5334.2 5755.3 6073.1 6300 6538.4 6749.5 6885.7 6949.2 6892.5
6633.7 6210.4 5648.6 4735 3420.7 1991.8 1578.7 1447 1282.5 1039.6
802.4 623.1 450.6 284.9 164.6 65.8 0
4307.1 4301.4 4296.9 4284.4 4198.1 4083.5 4047.2 4116.4 4298 4576.1
4905.2 5275.2 5692.8 6060.6 6314.8 6550.9 6799.4 6968.5 7074.1 7065
6890.2 6502.1 5969.8 5141.3 3918.9 2317.5 1607.1 1459.5 1323.3 1134.9
915.9 681 503.9 329.1 179.3 81.7 0
4307.1 4296.9 4291.2 4301.4 4242.4 4143.7 4099.4 4134.6 4261.7 4484.1
4780.4 5110.6 5493.1 5906.2 6236.5 6498.7 6750.6 6969.7 7100.2 7161.5
7093.4 6855 6430.6 5686 4564.7 2920.2 1653.6 1372.1 1248.4 1100.9
944.3 784.2 607.2 405.2 231.5 103.3 0
4307.1 4302.5 4306 4328.7 4317.3 4265.1 4200.4 4193.6 4251.5 4384.3
4588.6 4851.9 5167.4 5530.6 5926.6 6293.2 6578.1 6825.5 7044.6 7205.7
7251.1 7151.2 6902.7 6497.5 5705.3 4300.3 2393.6 1214.4 955.6 804.7
656 528.9 412 290.5 157.8 57.9 0
4307.1 4309.4 4321.8 4352.5 4382 4382 4351.4 4323 4327.5 4383.1
4493.2 4665.7 4898.4 5173 5480.6 5871 6286.4 6637.1 6840.3 6935.6
6998 7028.7 7018.5 7006 6884.5 6169.5 4619.2 2572.9 1170.1 751.3
591.3 458.5 334.8 230.4 132.8 48.8 0
4307.1 4311.6 4335.5 4371.8 4424 4470.5 4502.3 4527.3 4525 4568.1
4640.8 4752 4906.3 5083.4 5300.2 5564.6 5865.4 6195.6 6493 6739.3
6987.8 7267 7546.2 7836.7 8196.5 8398.5 7775.5 6151.4 3974.6 1996.4
957.9 589 399.5 259.9 148.7 52.2 0
4307.1 4315 4347.9 4400.2 4456.9 4513.6 4581.7 4658.9 4752 4871.2
5023.2 5198 5386.4 5595.2 5843.8 6148 6491.8 6870.9 7284 7731.2
8247.6 8811.7 9442.7 10070.3 10774 11592.3 12390.1 12592.1 11859 10116.8
7520.1 4770.1 2781.7 1536.7 678.7 163.4 0
4307.1 4326.4 4366.1 4426.3 4485.3 4538.6 4603.3 4691.8 4795.1 4951.7
5158.3 5395.5 5677 6024.2 6446.4 6969.7 7575.7 8277.1 9033 9804.7
10682 11515.1 12497.9 13496.7 14695.2 15873.2 17371.4 18976.2 20253 20119
17705 13342.3 8433.7 3379.8 617.4 136.2 0
4307.1 4325.2 4374 4430.8 4489.8 4553.4 4620.3 4710 4817.8 4973.3
5164 5393.2 5664.5 6012.9 6445.3 6994.6 7623.4 8383.8 9223.6 10083.9
10987.3 11910 12898.6 13976.8 15127.6 16327.2 17689.1 19169.1 20615 20870.4
18462 13475.1 7644.9 1990.7 424.5 126 0
4307.1 4324.1 4362.7 4438.7 4501.2 4570.4 4627.1 4710 4823.5 4959.7
5124.2 5311.5 5524.9 5817.7 6202.4 6667.8 7230.7 7923 8711.8 9572.1
10436.9 11323.3 12239.2 13216.3 14283.2 15331.9 16424.8 17381.6 18109.1 17588.1
15158.2 10446 4546.6 877.3 264.4 87.4 0
4307.1 4319.6 4371.8 4437.6 4497.8 4557.9 4614.7 4680.5 4772.4 4871.2
4988.1 5101.5 5215 5368.3 5593 5890.3 6247.8 6727.9 7293.1 7933.2
8630.1 9350.8 10059 10778.5 11526.4 12226.7 12929.2 13565.9 13701 12513.8
10090.7 6933.3 2958.8 589 177.1 48.8 0
4307.1 4319.6 4362.7 4412.6 4462.6 4493.2 4523.9 4550 4573.8 4602.2
4611.3 4580.6 4522.7 4461.4 4418.3 4416 4477.3 4652.1 4935.8 5293.3
5716.7 6183.1 6653 7120.6 7574.6 7952.5 8177.2 8303.2 7983.2 6715.4
4924.5 3045 1214.4 345 127.1 31.8 0
4307.1 4303.7 4313.9 4328.7 4319.6 4259.4 4166.4 4026.8 3842.9 3600
3295.9 2941.8 2589.9 2296 2062.2 1869.2 1720.6 1625.2 1576.4 1565.1
1595.7 1657 1716 1773.9 1801.1 1756.9 1620.7 1403.9 1072.5 761.5
553.8 401.8 292.8 205.4 123.7 32.9 0
4307.1 4278.7 4243.5 4174.3 4049.5 3841.8 3563.7 3210.7 2815.8 2457.1
2163.2 1907.8 1671.8 1497 1401.6 1357.4 1326.7 1289.3 1249.6 1212.1
1167.9 1107.7 1037.3 974.9 914.8 854.6 795.6 732 657.1 572
484.6 399.5 308.7 212.2 115.8 26.1 0
4307.1 4250.3 4147.1 3972.3 3699.9 3312.9 2888.4 2484.4 2187 1933.9
1718.3 1596.9 1526.5 1465.2 1401.6 1348.3 1319.9 1309.7 1290.4 1247.3
1184.9 1122.5 1058.9 997.6 930.6 864.8 797.9 726.4 657.1 581.1
500.5 410.8 308.7 199.7 102.1 21.6 0
4307.1 4232.2 4058.5 3773.7 3356 2846.4 2415.1 2116.7 1878.3 1729.6
1659.3 1594.6 1526.5 1453.9 1386.9 1346 1333.6 1326.7 1310.9 1259.8
1141.7 1074.8 1014.6 956.8 903.4 853.5 792.2 724.1 651.5 569.7
481.2 385.9 286 192.9 103.3 28.4 0
4307.1 4202.7 3960.9 3567.1 3026.9 2495.7 2156.4 1905.6 1769.4 1710.4
1636.6 1565.1 1516.3 1464.1 1392.6 1347.2 1326.7 1299.5 1179.2 1128.1
1111.1 1104.3 1085 1054.4 1007.8 946.5 860.3 779.7 691.2 602.7
511.9 421.1 326.9 231.5 136.2 46.5 0
4307.1 4194.7 3899.6 3410.5 2796.5 2316.4 2013.4 1819.3 1761.4 1694.5
1612.7 1557.1 1522 1475.4 1390.3 1332.4 1287 1162.2 1119 1100.9
1086.1 1082.7 1069.1 1032.8 970.4 896.6 817.2 730.9 641.2 560.7
482.3 405.2 331.4 256.5 257.6 195.2 0
4307.1 4164.1 3813.4 3260.7 2621.7 2208.6 1927.1 1802.3 1760.3 1684.2
1605.9 1556 1526.5 1480 1380.1 1292.7 1178.1 1088.4 1060 1033.9
1016.9 1006.7 960.2 908 848.9 789.9 720.7 653.7 580 505
434.7 362 293.9 354.1 317.8 106.7 0
4307.1 4155 3782.7 3207.3 2550.2 2122.3 1870.4 1795.5 1756.9 1683.1
1605.9 1559.4 1537.8 1494.7 1373.3 1245 1095.2 1032.8 993.1 961.3
945.4 910.2 851.2 796.7 741.1 678.7 624.2 569.7 511.9 459.6
433.5 342.8 284.9 393.8 181.6 45.4 0
4307.1 4169.8 3805.4 3214.1 2566.1 2150.7 1880.6 1800 1768.2 1695.6
1612.7 1568.5 1545.8 1507.2 1389.2 1246.2 1092.9 1030.5 988.5 955.6
937.5 903.4 845.5 794.5 737.7 677.6 617.4 562.9 509.6 446
390.4 321.2 284.9 395 156.6 38.6 0
